Product FS101-300L-62-2UPN8-H1141
Pressure Sensor
Differential Pressure: 0…40 bar
Order number: 100017540- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Pressure range 0…40 bar diff.
- 18…33 V DC
- NO/NC contact, PNP/NPN output, IO-Link
- T-type
- Process connection G1/4 inch female thread
- Connector device, M12 × 1

General data
| EAN | 4047101535051 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 0 g |
Technical Data
| Design | With display (integrated probe) |
| Process connection | G 1/4'' female thread |
| Operating voltage | 18…33 VDC |
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Medium temperature | -30…+80 °C |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 950 KB |
| English | 949 KB |
| French | 952 KB |
| Spanish | 951 KB |
| Czech | 950 KB |
| Dutch | 949 KB |
| Romanian | 950 KB |
| Russian | 1006 KB |
| Polish | 953 KB |
| Chinese | 1051 KB |
| Turkish | 950 KB |
Approval
Configuration Software
Manual
| PSD differential pressure sensor instructions for use | 751 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
| PS325/326 IO-Link parameters | 395 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
RKC4.4T-3-RSC4.4T/TXL | 6627065 |
|
PT30PSIG-2005-U1-DA91 | 6836816 |
|
REM-98B10E-8BAR-H1151 | 100011345 |
|
DWE-4000-155-116-7A-H1151 | 100049376 |
|
PT2.5V-1003-I2-DA91 | 100020371 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

