Product IMX12-CCM05-MTI-1I2T-HC/L/CC
LED Spotlight
In the Plastic Housing
Order number: 3810657- For illuminating workstations, control cabinets or machines
- Homogeneous lighting at close range
- Capacitive button for activation
- For PWM dimming, use capacitive button LC15T-127AP1RBGQP
- Operating voltage 12…30 VDC
- Protection classes IP67/IP69K
- Light color: Daylight white
- Color temperature: 5000 K (± 300 K)
- High luminous flux: 300 lm
- Low power consumption: 2.4 W
- Cable, 2m
- LC15T-127AP1RBGQP capacitive button not included in delivery

General data
| EAN | 662488087586 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 181.43 g |
Technical Data
| Electrical connection | Cable |
| Protection class | IP67/IP69K |

