Product IMX12-CCM05-MTI-1I2T-HC/L
Actuator and Sensor Cable
Straight Male Connector to Straight Female Connector
Order number: U-26778- Straight Male 1 1/8” minifast Connector
- Straight Female 1 1/8” minifast Connector
- 1 1/8″ male connector, straight, 19-pin
- 1 1/8″ female connector, straight, 19-pin
- Instrumentation Tray Cable
- PVC jacket, yellow, shielded, 3 × 18 + 16 × 22 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4

General data
| EAN | 4047101688863 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 992.466 g |

