Product TW-Q32L41-KF-B320
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Miniature Sensor
Order number: 3069431Alternative order number : 69431
- Cable with male end, PVC, M8 × 1, 3-pin, 150 mm
- Protection class IP67
- Operating voltage: 10…30 VDC
- Flat design
- PNP switching output, dark operation

General data
| EAN | 662488694319 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 41 g |
Technical Data
| Design | Rectangular |
| Construction size | 12.5 x 4.75 mm |
| Housing material | Plastic, Thermoplastic material |
| Protection class | IP67 |

