Product  RKP46PSB-15-RSP46PSB/TXR

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6631087
    • Female M12, straight, 5-pin
    • Shield on coupling nut/screw
    • Male M12, straight, 5-pin
    • Jacket material: PUR
    • Jacket color: yellow
    • Grip color: yellow
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 15 m
#

General data

EAN 4047101416114
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 802 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 5
Connector body Plastic, TPU, Yellow
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M12 × 1, Straight, A-coded
Number of Pins 5
Connector body Plastic, TPU, Yellow
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 60 V
Current 4 A
Cable diameter Ø  5.7 mm
Cable length 15.0 m
Cable jacket PUR, Yellow
Number of Conductors 5
Protection class IP67, IP69K
Special features Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals cULus

Connectivity accessories

100002936

Select Country

Turck worldwide

to top