Product  PT40R-2013-U1-H1143

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3095600

Alternative order number : 95600

    • Cable length 2 m
    • Protection classes IP67 IP69K
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488956004
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin CN
Weight 92 g

Technical Data

Design Tube
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, Stainless steel
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top