Product RKP44PL-2-RSP44PL/S1587/S2630
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3086850Alternative order number : 86850
- Protection classes IP67 / IP69K
- Male M12 x 1, 5-pin
- Disabled: No color
- Enabled: Yellow (COL 2)
- Operating voltage 10…30 VDC
- Bipolar circuit
- NO contact

General data
| EAN | 662488868505 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 136 g |

