Product  BRO.P.PRESSURE-PT1000_PT2000.EN

Fieldbus cable for fieldbus systems

according to IEC61158-2, 4-pole

Order number: 8900665
    • Fieldbus cable, type A, acc.to IEC 61158-2
    • PVC jacket, orange
    • Oil, gas and sunlight resistant
    • Temperature range -40…+75 °C
    • Cable cross section: 18/7 AWG (0.8 mm2)
    • M12 x 1 female, straight, stainless steel
    • M12 male, straight, stainless steel
    • Cable length 2 m
#

General data

EAN 4047101261158
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin DE
Weight 209 g
Network protocol PROFIBUS-PA

Select Country

Turck worldwide

to top