Product IM18-DI03-4S-4T1R-SPR/24VDC
LED Linear Light
In the Plastic Housing
Order number: 3096095Alternative order number : 96095
- Cylindrical illuminated area
- Cascadable
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 850 mm
- Housing length L2: 924 mm
- Color 1: Daylight white (100% light intensity)
- Color 2: Red (100% light intensity)
- Two-color linear light
- Automatic temperature monitoring
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488960957 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 1156 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP66/IP67/IP69 |
Mounting accessories
|
QS18VN6LV W/10-12499 | 3012499 |
|
WKC4T-P7X2-1.5-RSC4T/TXO | 6628956 |
|
RKC5T-2/TXL1001 | 6630227 |
|
PDP-TRA
PROFIBUS-DP terminating resistor, 1 x M12 male, B-coded, 5-pin, active, feeding via 1 x 7/8” male, 5-pin |
6825346 |

