Product IM18-DI03-4S-4T1R-S/24VDC
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 100003099- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -1…1 bar rel.
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1

General data
| EAN | 4047101475036 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 84 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP67 |
Mounting accessories
|
WKC4T-P7X2-1.5-RSC4T/TXO | 6628956 |
|
RKC5T-2/TXL1001 | 6630227 |
|
PDP-TRA
PROFIBUS-DP terminating resistor, 1 x M12 male, B-coded, 5-pin, active, feeding via 1 x 7/8” male, 5-pin |
6825346 |

