Product  BC10-S30-RDZ3X

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3034418

Alternative order number : 34418

    • M12 × 1 Micro male connector (AC), 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Operating voltage: 20…250 VAC
#

General data

EAN 662488344184
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 175 g

Technical Data

Design Rectangular
Construction size 46 x 40.1 x 82.5 mm, Q40
Operating voltage 20…250 VAC
Electrical connection Connector, 7/8″
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP69

Select Country

Turck worldwide

to top