Product Antenna-WiFi-Wall-3m-01
Turck Cloud Solutions
Antenna for Wall Mounting
Order number: 100029652- Antenna for TX-LTE-WLAN and TCG20 gateways
- Wall mounted
- Cable length 3 m
- WiFi antenna (2.4 GHz/5.0 GHz)
- Omnidirectional emission

General data
EAN | 4047101543285 |
Customs tariff number | 85177100000 |
Country of origin | SK |
Weight | 189 g |
Technical Data
Protection class | IP67 |