Product OPIL-E4-IO2-FE02
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 46250- Rectangular, height 16 mm
- Active face in front
- Plastic, PA12‐GF30
- Magnetic-inductive sensor
- 3‐wire DC, 10…30 VDC
- NO contact, PNP output
- Male M8 x 1

General data
| EAN | 4047101000375 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 19 g |
Technical Data
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

