Product  TBEN-LL-EN1

Glass Fiber

Bifurcated Fiber

Order number: 3023160

Alternative order number : 23160

    • Operating mode: Diffuse/Retroreflective
    • Stainless steel jacket, flexible
    • Operating temperature of fiber-optic jacket: -140…+249 °C
    • End sleeve for sensor: Stainless steel, angled (90 °), thread M8 × 1.3
    • Operating temperature of fiber-optic tip: -140…+249 °C
    • Optical fiber, bundle diameter: 3.2 mm
    • Optical fiber, total length: ± 914 mm
#

General data

EAN 662488231606
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 90011090
Country of origin US
Weight 130 g

Technical Data

Ambient temperature -140…+249 °C
Protection class IP67

Mounting accessories

3033432

Connectivity accessories

U0348

Connectivity accessories — Power supply

3056002
100026100

Connectivity accessories — I/O

25030
3050471
3083623
6836660
3072268
6832694
100002236
4614512
3089107

Connectivity accessories — Network

6627218
3087766
100000409
3057581
220918_FR
3052573

Select Country

Turck worldwide

to top