Product BCE10-QF5.5-AN6X2
Photoelectric Sensor
Laser Sensor, Diffuse Mode, with Adjustable Background Suppression
Order number: 3071891Alternative order number : 71891
- Cable, PVC, 9 m
- Protection class IP67
- 5-segement LED display
- Signal indication
- Keylock
- Switch ON/OFF delay, adjustable between 8…16 ms
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output

General data
| EAN | 662488718916 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 689 g |
Technical Data
| Design | Rectangular |
| Construction size | 60 x 25 x 75 mm, Q60 |
| Operating voltage | 24…250 VAC / 12…250 VDC |
| Output function | Complementary contact, Relay output |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -10…+45 °C |
| Protection class | IP67 |

