Product  RSP46PLB-2/TXL

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6626857
    • Male M8, straight, 3-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 20 m
#

General data

EAN 4047101292633
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 629 g

Technical Data

Application Signal
Design Connection Cable
Connector A Male, M8 × 1, Straight
Number of pins 3
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Current 4 A
Cable diameter Ø  4.3 mm
Cable length 20.0 m
Cable jacket PVC, Black
Number of Conductors 3
Protection class IP67, IP69K
Approvals cULus

Select Country

Turck worldwide

to top