Product IM18-DI03-4S-5R-SPR/24VDC/CC
Photoelectric Sensor
Laser Measuring System
Order number: 3055968Alternative order number : 55968
- Cable with male end M12 × 1, 8-pin, 0.15 m
- Measuring range 45…60 mm
- Focal point at 53 mm
- Operating voltage 12…30 VDC
- Analog output 4…20 mA
- Indication of signal intensity
- Alarm output
- Slow, medium and fast operation mode adjustable

General data
| EAN | 662488559687 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 284 g |
Technical Data
| Electrical connection | Cable with connector |
| Protection class | IP67 |
Mounting accessories
|
ASB-5
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 38…49 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965105 |
|
RSSD-PSGS4M-4422-1M | 6635159 |
|
SDNB-0800D-0008
8 DI 0.2 ms |
6824044 |
|
PDP-TRA
PROFIBUS-DP terminating resistor, 1 x M12 male, B-coded, 5-pin, active, feeding via 1 x 7/8” male, 5-pin |
6825346 |

