Product IMX18-DI03-4S-5R-SPR/24VDC/CC
Inductive Sensor
With Increased Switching Distance
Order number: 4603004- Threaded barrel, M8 x 1
- Nickel-plated brass
- Large sensing range
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101412635 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 23 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP67 |
Mounting accessories
|
ASB-5
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 38…49 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965105 |
|
RSSD-PSGS4M-4422-1M | 6635159 |
|
SDNB-0800D-0008
8 DI 0.2 ms |
6824044 |
|
PDP-TRA
PROFIBUS-DP terminating resistor, 1 x M12 male, B-coded, 5-pin, active, feeding via 1 x 7/8” male, 5-pin |
6825346 |

