Product IMX18-DI03-4S-5R-S/24VDC
Pressure Sensor
Relative Pressure: -1…40 Bar
Order number: 100001565- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Metal measuring cell
- Pressure range -1…40 bar relative
- 18…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link SSP4.1.1
- Process connection G1/4″ male thread
- Connector device, M12 × 1

General data
| EAN | 4047101555363 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 308 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP66/IP67/IP69K |
Data Sheets
| German | 275 KB |
| English | 271 KB |
| French | 272 KB |
| Spanish | 272 KB |
| Czech | 272 KB |
| Dutch | 270 KB |
| Romanian | 270 KB |
| Russian | 294 KB |
| Polish | 273 KB |
| Chinese | 347 KB |
| Turkish | 272 KB |
Approval
Configuration File
Configuration Software
Datenblätter Archiv
IO-Link Parameters
Manual
| Version without Smart Sensor Profile | 1046 KB |
| Version with Smart Sensor Profile | 1301 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
WKC4T-P7X2-1.5-RSC4T/TXO | 6628956 |
|
RKC5T-2/TXL1001 | 6630227 |
|
PDP-TRA
PROFIBUS-DP terminating resistor, 1 x M12 male, B-coded, 5-pin, active, feeding via 1 x 7/8” male, 5-pin |
6825346 |

