Product BRO.P.INCLINATION-INCLINO_QR20_IOL.EN
Temperature Detection
With Current Output and PNP/NPN Transistor Switching Output
Order number: 100051613- Miniature design
- Factory setting 0…150 °F
- Parameterizable via IO-Link
- Analog output 4…20 mA (2-wire)
- Switching output
- Compression fitting process connection
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
| EAN | 4047101688832 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 90 g |

