Product BRO.P.INCLINATION-INCLINO_QR20_IOL.DE
Male Receptacle with Stranded Wires, Front-mounted
Order number: 6934167- M12 × 1 male receptacle
- Protection class IP67
- Front panel mounting
- Connected via stranded wires
- 12-pin
- Stranded wire length: 0.5 m

General data
| EAN | 4047101354997 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 43 g |

