Product  FKFD54PK-0.5/M16

piconet Stand-alone Module for CANopen

2-channel Up/Down Counter

Order number: 6824132
    • Up/down counter
    • 2‐channel
    • Switching frequency 100 kHz
    • Configuration interface
    • Parameterizable functions
    • Supported via I/O‐ASSISTANT 2
    • Direct connection to the fieldbus
    • Fibre-glass reinforced housing
    • Shock and vibration tested
    • Encapsulated module electronics
    • Metal connector
    • Degree of protection IP67
#

General data

EAN 4047101178579
eCl@ss-Code (V5.1.4): 27250307 -/- Technology module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 1 g

Technical Data

Network protocol CANopen
Approvals cULus

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top