Product  FSFD54PL-2/M16

Photoelectric Sensor

Laser Measuring System

Order number: 3057571

Alternative order number : 57571

    • Connection cable, 2 m
    • Measuring range 45…60 mm
    • Focal point at 70 mm
    • Operating voltage 12…30 VDC
    • Analog output 0…10 V
    • Indication of signal intensity
    • Alarm output
    • Slow, medium and fast operation mode adjustable
#

General data

EAN 662488575717
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 85365019000
Country of origin US
Weight 381 g

Technical Data

Cable length 2.0 m

Select Country

Turck worldwide

to top