Product PSU67-1P-1M-2M5-24150-IOL-F
Smart Power Supply Module in IP67
24…28 VDC Output Voltage
1-Phase, 15-A Output Current, IO-Link Interface
Order number: 100028304- Broad temperature range
- Status LED
- High efficiency, > 95 %
- 1-phase AC input, 7/8", 3-pin
- Current-limited outputs, 2 × 7/8", 5-pin
- Protected by 4 separate eFuses
- IO-Link interface for checking and parameterization
- LED interface and control buttons for maximum flexibility

General data
| EAN | 4047101540352 |
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
| Customs tariff number | 85044083900 |
| Country of origin | CZ |
| Weight | 1597 g |
Technical Data
| Power supply | 230 VUC |
| Nominal output voltage | 24 V |
| Output voltage | 24…28 VDC |
| Nominal current | 15 A |
| Status interface | IO-Link (V 1.1) |
| Internal fuse | 4 separate eFuses |
| Parallel mode | no |
| Power Good Output | no |
| Dimensions | 183 x 180.6 x 58.7 mm |
| Protection class | IP67 |
Connectivity accessories — Power supply
|
RKM52-2M
Power supply cable, 7/8″ female connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6604711 |
|
RKM52-1-RSM52 | 6914149 |
|
RSM52-2M
Power supply cable, 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6604712 |
Connectivity accessories — I/O
|
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
|
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |

