Product PSU67-3P-1H2-1H0-24250
UHF Reader
Order number: 100000938- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- Resistant to UV radiation
- 4 connections for passive UHF RFID antennas
- 4 configurable digital channels as PNP inputs and/or outputs with 0.5 A per channel
- Programmable according to IEC 61131-3 with CODESYS V3
- Codesys V3 PLC Runtime
- CODESYS OPC-UA server
- PROFINET device, EtherNet/IP device or Modbus TCP master/slave
- "U" data interface for convenient use of the RFID functionality
- Close-to-control integration in PLC systems without the use of a special function module
- LEDs and diagnostics
- Device only suitable for operation in China (CHN) and Thailand (THA) at 920…925 MHz

General data
| EAN | 4047101445503 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 2613 g |
Technical Data
| Dimensions | 300 x 180 x 61.7 mm |
| Protection class | IP67 |
Data Sheets
| German | 274 KB |
| English | 273 KB |
| French | 274 KB |
| Spanish | 273 KB |
| Czech | 275 KB |
| Dutch | 273 KB |
| Romanian | 273 KB |
| Russian | 174 KB |
| Polish | 275 KB |
| Chinese | 279 KB |
| Turkish | 275 KB |
Accessories List
Configuration File
Configuration Manual
Demo Software
Firmware
Function Block/Library
| CODESYS Package TN-UHF-…CDS | 91961 KB |
| RFID function module, universal data interface for CODESYS V3 | 1145 KB |
Manual
Product Flyer
Quick Start Guide
Connectivity accessories — Power supply
|
HT-WAK3-10/S2430 | 8039211 |
|
QS30FF600 W/30 | 3073207 |
Connectivity accessories — I/O
|
SLPCR25-690P8 | 3083623 |
|
PT600R-2008-I2-DA91/X | 6836660 |

