Product  PT10R-2004-IX-H1143/X

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6630111
    • Male M8, angled, 3-pin
    • Jacket material: PVC
    • Jacket color: yellow
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047101363371
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Cable length 5.0  m
Ambient temperature -5…+80 °C

Connectivity accessories

6604485
3089020
3061651
3071814
3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top