Product  CF-M-6.35-G1/2-A4

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3027293

Alternative order number : 27293

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Modulation frequency A, requires transmitters with the same frequency
    • Operating voltage: 24…240 VAC
    • Semiconductor relay output, SPST, light operation
#

General data

EAN 662488272937
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365080000
Country of origin US
Weight 368 g

Technical Data

Cable length 2.0  m
Construction size 102 mm
Housing diameter Ø  30  mm
Housing material Metal, Stainless steel
Ambient temperature -40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top