Product  FW-ERKPM0414-PT-S-0810

Field-Wireable Connector

M12 Power

Female Connector M12 × 1, Straight

Order number: 100026334
    • T-coding
    • Metal coupling nut
    • Screw-clamp terminal
    • 4-pin
    • Cable feedthrough: 8.0…10.0 mm
    • Terminal capacity:
      • Max. 1.5 mm² or 16 AWG (with cable end sleeve)
      • Max. 2.5 mm² or 14 AWG (without cable end sleeve)
#

General data

EAN 4047101537048
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 30 g

Technical Data

Application Power
Connector A Female, M12 × 1, Straight, T-coded
Number of pins 4
Connection mode Screw/clamp connection
Housing material Plastic
Coupling nut/screw material Die-cast Zinc, GD-Zn, Nickel-plated
External diameter of the cable 8…10 mm
Core cross-section/Clamping ability 0.75…1.5 mm²
Current 12 A
Approvals cULus recognized

Connectivity accessories

100003332

Connectivity accessories — Power supply

100038858

Select Country

Turck worldwide

to top