Product PSU67-1P-1M-2M4-24150-IOL-F
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6632986- Female M12, straight, 5-pin
- Jacket material: PUR
- Jacket color: yellow
- Grip color: yellow
- Suitable for drag chain use
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 4.0 m

General data
| EAN | 4047101487251 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 250 g |
Connectivity accessories — Power supply
|
BRO.T.PHARMA-MTP_TECHNOLOGY.EN | 100044374 |
|
PT100PSIG-1103-I2-H1143 | 100004796 |
|
K90PLRGB7Q | 3810861 |
Connectivity accessories — I/O
|
SLPCR25-690P8 | 3083623 |
|
PT600R-2008-I2-DA91/X | 6836660 |

