Product RKP56PLB-12-RSP56PLB/TXG
Measuring Light Screen
Receiver
Order number: 3801394- 150 mm cable with male connector, M12 × 1, 8-pin
- Scan field (Y): 905 mm
- Resolution: 19 mm
- Range: 16.5 m
- Operating voltage 11.8…12.2 VDC (from controller)
- PNP switching output
- Protection class IP65
- Adjustment via software

General data
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1887 g |
Technical Data
| Cable length | 0.150 m |
| Approvals | CE, cULus recognized |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |

