Product  TX-LTE-WLAN

TX HMI/PLC Series

Plug-In Module

LTE and Wi-Fi Modem (4G & Wi-Fi)

Order number: 100025179
    • Plug-in extension module for use with HMI/PLC devices of the TX700 and TX800 product series
    • Supports LTE (FDD/TDD), GSM (GPRS/EDGE) and UMTS (DC-HSDPA/HSUPA/WCDMA) mobile networks
    • Wi-Fi functionality according to IEEE 802.11a/b/g
    • Position determination via GNSS
    • 2 digital inputs/2 digital outputs
    • 4 LED indicators (module status and network status)
    • Micro-SIM slot
    • With plug-in extension slot
#

General data

EAN 4047101533842
eCl@ss-Code (V5.1.4): 27250307 -/- Technology module (periphery)
Customs tariff number 85389091890
Country of origin IT
Weight 205 g

Technical Data

Product series TX700, TX800
Protection class IP20

Functional accessories

100029650
100029652
100029653
100029654
100029655
100029657
100029658
100029656

Select Country

Turck worldwide

to top