Product  PT0.25R-1013-I2-H1141

Ultrasonic Sensor

diffuse mode sensor

With Analog Output

Order number: 3002701

Alternative order number : 02701

    • Compact design
    • Cable, 2 m
    • Temperature compensation
    • Very small blind zone
    • Measuring range adjustable via teach-in
    • Blind zone: 3 cm
    • Range: 30 cm
#

General data

EAN 662488027018
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 644 g

Technical Data

Design Tube
Operating voltage 10…30 VDC
Voltage output 0…10 V
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, ABS/Polycarbonate
Ambient temperature -20…+60 °C
Protection class IP67

Select Country

Turck worldwide

to top