Product PT10R-2010-IOL-H1141/X
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter for Clear Object Detection
Order number: 3801741Alternative order number : 801741
- Cable, PVC, 2 m, 4-wire
- Protection class IP67
- LED, all-round visible
- Coaxial optics
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- 1 × PNP/NPN switching output with IO-Link communication
- 1 × PNP/NPN switching output
- Transmission of process value and parametrization via IO-link

General data
| EAN | 662488012038 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 124 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 10…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Data Sheets
| German | 247 KB |
| English | 247 KB |
| French | 247 KB |
| Spanish | 247 KB |
| Czech | 248 KB |
| Dutch | 247 KB |
| Romanian | 247 KB |
| Russian | 231 KB |
| Polish | 248 KB |
| Chinese | 335 KB |
| Turkish | 247 KB |
Configuration File
Configuration Software
Manual
| Quick Start Guide (English) | 472 KB |
| Instructions of use (English) | 1406 KB |
| Operating Instructions | 1170 KB |
Quick Start Guide
Connectivity accessories
|
IMX12-AI01-2I-2IU-HPR/24VDC
Isolating transducer; 2-channel; power supply of passive 2-wire isolating transducers with HART |
7580304 |
|
RKCV-RKCV-FBY49BU-1.5M/5D | 8900549 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

