Product  PT100R-2010-IOL-H1141

Inductive Sensor

Order number: 46713
    • Threaded barrel, M12 x 1
    • Chrome-plated brass
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • Cable connection
#

General data

EAN 4047101103403
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin CN
Weight 103 g

Technical Data

Design Threaded barrel
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67

Connectivity accessories

7580304
8900549
3095384
6901322
6634164
7030632

Functional accessories

100003349

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top