Product RSS-RSS-8814-20M
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3049231Alternative order number : 49231
- Cable, PVC, 2 m, 4-wire
- Metal housing, ZN, black
- Protection class IP67
- Operating voltage 10…30 VDC
- NPN switching output
- Light/dark operation

General data
| EAN | 662488492311 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 237 g |
Technical Data
| Cable length | 2.0 m |

