Product RKS46PTB-4-RSS46PTB/TXL
Photoelectric Sensor
Order number: 3076757Alternative order number : 76757
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488767570 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 54 g |
Technical Data
| Cable length | 9.0 m |

