Product  RKS46PTB-1.5-RSS46PTB/TXL

Valve connector A type

Connection Cable

Order number: 6606657
    • 2-pin + PE
    • Design according to the DIN EN 175301-803
    • RoHS-compliant
    • Protection class: IP65, IP67, IP68
    • Without protective circuitry
    • Without LED
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals and oils
    • UV and ozone resistance
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
    • Cable length: 5.0 m
#

General data

EAN 4047106165826
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85444290900
Country of origin DE
Weight 267 g

Technical Data

Application Signal
Design Connection Cable
Connector A Valve connector, Design A
Number of pins 2+PE
Connector body Plastic, TPU, Black/Translucent
Protective component without protective circuitry
Voltage 230 V
Current 4 A
Cable diameter Ø  5.7 mm
Cable length 5.0 m
Cable jacket PUR, Black
Number of Conductors 3
Protection class IP65, IP67, IP68

Connectivity accessories

100002936

Select Country

Turck worldwide

to top