Product  RKS46PSB-4-RSS46PSB/TXL

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6636060
    • Female M12, angled, 4-pin
    • With 3-color LED (PNP, white, yellow, green)
    • Jacket material: PUR
    • Jacket color: gray
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047101628166
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 164 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 4
Connector body Plastic, TPU, Translucent
Coupling nut/screw Brass, CuZn, Nickel-plated
Display switch state LED, Yellow/white
Current 4 A
Cable diameter Ø  4.5 mm
Cable length 5.0 m
Cable jacket PUR, Gray
Number of Conductors 4
Protection class IP67, IP69K
Special features Suitable for drag chain use
Approvals cULus

Connectivity accessories

100002936

Select Country

Turck worldwide

to top