Product RKS46PSB-3-RSS46PSB/TXL
2-Way Splitter
T-Splitter without Cable
Order number: 6930572- M12 × 1
- Female - male - male, 4-pin
- RoHS-compliant
- Protection class IP67

General data
| EAN | 4047106163754 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 32 g |
Technical Data
| Application | Signal |
| Design | T-splitter |
| Connector A | Male, M12 × 1, A-coded |
| Number of pins | 4 |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female Connector, Male Connector, M12 × 1, A-coded |
| Number of Pins | 4 |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 48 V |
| Current | 4 A |
| Protection class | IP65, IP67, IP68 |

