Product RKS46PSB-1.5-RSS46PSB/TXL
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3058027Alternative order number : 58027
- Cable, PVC, 2 m, 5-wire
- Protection class IP67
- Teach button
- 10-segment bargraph
- Switch-off delay (no delay, 20 ms, 40 ms)
- White emitter LED
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488580278 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 222 g |
Technical Data
| Cable length | 2.0 m |

