Product  RKS56PKB-1/TXL

LED Signal Light

Tower Light

Order number: 3088643

Alternative order number : 88643

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP50
    • Cable with male end M12 x 1, 150 mm
    • Multicolor: Green (COL 1) / Red (COL 2) / Blue (COL 3) / Yellow (COL 4)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper max. 92 dB
#

General data

EAN 662488886431
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 313 g

Technical Data

Cable length 0.150 m

Connectivity accessories

100002936

Select Country

Turck worldwide

to top