Product RKS54PLB-5-RSS54PLB/TXG
Flow Sensor
Order number: 100028426- Screw-in adapter with process connection G1/2 inch male thread included in delivery
- Electronics housing material/contact with medium 1.4404 (316L)/1.4571 (316Ti)
- Immersion depth 52.9 mm
- Process value display with bar graph
- Flow monitoring for liquid media
- Protection classes IP66, IP67 and IP69K
- Adjustment of flow speed via teach function
- 10…33 VDC
- NO/NC contact, PNP/NPN output, IO-Link
- Connector, M12 × 1

General data
| EAN | 4047101540628 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 385 g |
Technical Data
| Approvals | CE, cULus |
Data Sheets
| German | 974 KB |
| English | 974 KB |
| French | 975 KB |
| Spanish | 974 KB |
| Czech | 974 KB |
| Dutch | 974 KB |
| Romanian | 975 KB |
| Russian | 934 KB |
| Polish | 975 KB |
| Chinese | 1033 KB |
| Turkish | 975 KB |
Approval/Declaration
Configuration File
Configuration Software
Manual
| FS100 — Instructions for use | 1304 KB |
| IO-Link parameters | 319 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |

