Product RKS54PLB-3-RSS54PLB/TXG
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6628850- 12-pin
- Jacket material: PVC, shielded
- Jacket color: gray
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 100 m

General data
| EAN | 4047101329865 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Number of pins | 12 |
| Voltage | 300 V |
| Current | 1.5 A |
| Cable diameter | Ø 6.6 mm |
| Cable length | 100.0 m |
| Cable jacket | PVC, Gray |
| Number of Conductors | 12 |

