Product RKS54PLB-1-RSS54PLB/TXG
DeviceNet™ Receptacle
Front-Mounted
Order number: U1132-00- Male M12 eurofast receptacle
- 5-pin, solderable
- For use in CAN (DeviceNet™, CANopen) applications

General data
| EAN | 4047101022704 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 13 g |
Technical Data
| Application | Data |
| Design | Connection Cable |
| Connector A | Male, M12 × 1, A-coded |
| Number of pins | 5 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Mounting type | front panel mounting |
| Screw-in thread | PG9 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Network protocol | DeviceNet |
| Voltage | 250 V |
| Current | 4 A |
| Protection class | IP68 |
| Approvals | RoHS |

