Product RKS54PLB-4/TXG
Female Flange with Strands, Rear-mounted
Order number: 6935772- M12 × 1 female receptacle
- Protection class IP67
- Rear-mounted
- Connected via stranded wires
- 8-pin
- Stranded wire length: 3 m

General data
| EAN | 4047101392500 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 127 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 8 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Mounting type | backplane mounting |
| Screw-in thread | M16 × 1.5 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Voltage | 30 V |
| Current | 2 A |
| Cable length | 3 m |
| Number of Conductors | 8 |
| Protection class | IP67 |
| Approvals | CE |

