Product RKS54PLB-1/TXG
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3058392Alternative order number : 58392
- M12 × 1 male, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40…+70 °C
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488583927 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 54 g |

