Product  RKS56PLB-3-RSS56PLB/TXG

RFID Cable Standard Version

Connection Cable

Order number: 100028738
    • 4‐wire, AWG 24/AWG 22
    • Jacket material: PUR, color: yellow
    • Free from halogen and LABS
    • Shielding: aluminum foil, tinned copper wire
    • Jacket diameter: 6.9 mm
    • Suitable for drag chain use, oil resistant, highly flexible
    • Cable UL Style 20549
    • End open
    • Cable length: 50 m
#

General data

EAN 4047101541663
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 2885 g

Technical Data

Application RFID
Design Connection Cable
Connector A Male, M12 × 1, A-coded
Number of pins 5
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 30 V
Cable diameter Ø  6.9 mm
Cable length 50.0 m
Cable jacket PUR, Yellow
Number of Conductors 2
Protection class IP67

Connectivity accessories

100002936

Select Country

Turck worldwide

to top