Product RKS56PLB-2-RSS56PLB/TXG
Converter
Analog to Modbus
Order number: 3810629- Protection classes IP67, IP68
- Compact housing
- In-line mounting
- Connection via female connector, M12 × 1, 5-pin and male connector, M12 × 1, 5-pin
- Operating voltage: 12…30 VDC
- Input: analog, 0…10 V
- Output: Modbus RTU
- Converts the current signal into a 16-bit register value

General data
| EAN | 662488087371 |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 26.31 g |
Technical Data
| Approvals | CE, UKCA, cULus |

