Product RKS56PLB-8/TXG
Passive Actuator/Sensor Box, M12 × 1
With Homerun Cable, 4-port
Order number: 6611914- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- LED (PNP circuit)
- I/O port (number of pins): 4-pin + PE

General data
| EAN | 4047101275797 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 651 g |
Technical Data
| Application | Signal |
| Number of pins | 4+PE |
| Voltage | 30 V |
| Cable diameter | Ø 8.38 mm |
| Cable length | 5.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 8 |
| Approvals | cULus |

