Product RKS56PLB-4/TXG
Pressure Sensor
Relative Pressure: 0…400 Bar
Order number: 100001591- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Metal measuring cell
- Pressure range 0…400 bar relative
- 18…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link SSP4.1.1
- Process connection 1/4″ NPT male thread
- Connector device, M12 × 1

General data
| EAN | 4047101555257 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 283 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 447 KB |
| English | 447 KB |
| French | 448 KB |
| Spanish | 447 KB |
| Czech | 447 KB |
| Dutch | 447 KB |
| Romanian | 448 KB |
| Russian | 407 KB |
| Polish | 448 KB |
| Chinese | 505 KB |
| Turkish | 448 KB |
Approval
Configuration File
Configuration Software
Datenblätter Archiv
IO-Link Parameters
Manual
| Version without Smart Sensor Profile | 1046 KB |
| Version with Smart Sensor Profile | 1301 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |

